IESNA:LM-63-2002
[TEST]P1641630
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5D-727-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 270W 70CRI 2700K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (80) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32353.0
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
7148.9 6695.8 6237.9 5867.4 5577.1 5378.8 5284.4 5263.2 5329.2 5511.0 5787.1 6167.1 6617.9 7075.8 7479.3 
7901.8 8461.2 9006.4 9700.2 10394.1 10861.4 10844.9 9992.9 8281.8 6252.1 4692.0 3707.8 3021.0 2433.3 1680.4 1132.9 
684.4 396.5 174.7 30.7 0.0 0.0 
7148.9 6719.4 6252.1 5881.5 5572.3 5383.5 5275.0 5256.1 5319.8 5494.4 5772.9 6145.9 6603.7 7061.6 7495.9 
7965.5 8489.5 9074.8 9766.3 10462.6 10941.7 10896.8 10070.8 8347.9 6171.8 4611.7 3663.0 2992.7 2390.8 1682.8 1142.3 
689.2 413.0 186.5 37.8 0.0 0.0 
7148.9 6705.2 6252.1 5872.1 5595.9 5397.7 5286.8 5253.7 5293.8 5454.3 5730.5 6103.4 6580.1 7080.5 7632.8 
8144.9 8718.4 9440.6 10177.0 10830.8 11293.4 11232.0 10408.3 8687.7 6332.3 4647.2 3764.5 3096.5 2553.7 1765.4 1165.9 
743.4 462.6 252.5 54.3 0.0 0.0 
7148.9 6794.9 6337.0 5985.4 5699.8 5506.2 5385.9 5324.5 5324.5 5416.6 5645.5 5980.6 6431.4 7009.7 7644.6 
8298.3 9006.4 9771.1 10601.8 11444.4 12029.7 12081.6 11470.4 9997.6 7479.3 4970.5 3986.3 3507.2 3094.2 2506.5 
1654.5 1000.7 670.3 389.4 122.7 0.0 0.0 
7148.9 6799.6 6393.7 6058.5 5794.2 5607.7 5482.6 5397.7 5355.2 5376.4 5499.2 5742.3 6112.8 6617.9 7259.8 
7977.3 8805.7 9705.0 10722.2 11866.9 13021.0 13851.8 13941.5 13146.1 11243.8 7623.3 4444.2 3604.0 3351.4 3235.8 
2980.9 2055.7 1387.8 809.5 297.4 0.0 0.0 
7148.9 6912.9 6544.7 6226.1 5994.8 5806.0 5657.3 5560.5 5492.1 5459.0 5485.0 5581.8 5787.1 6127.0 6587.2 
7196.1 8031.6 8973.3 10037.8 11368.9 13030.4 14939.8 16750.0 17677.6 17701.2 16270.9 12390.8 6658.0 4028.8 3478.9 
3375.0 3150.8 2367.2 2013.2 1062.1 7.1 0.0 
7148.9 6976.6 6691.0 6412.5 6202.5 6020.8 5879.2 5772.9 5697.4 5650.2 5640.8 5676.2 5756.4 5931.1 6207.2 
6617.9 7200.8 7934.9 8874.2 10096.8 11545.9 13485.9 16337.0 19957.5 23153.2 24975.2 24989.4 22407.3 16051.4 9079.5 
4838.3 3278.3 2537.2 1980.2 1536.5 231.3 0.0 
7148.9 7030.9 6846.8 6650.9 6473.9 6315.8 6183.6 6082.1 6009.0 5954.7 5931.1 5928.7 5947.6 5999.5 6119.9 
6346.5 6717.0 7271.6 8059.9 9100.8 10464.9 12202.0 14250.6 16861.0 20401.2 25244.3 30481.4 32926.6 31680.4 
26379.5 19971.7 14477.2 8876.6 3507.2 1548.3 415.4 0.0 
7148.9 7035.6 6858.6 6674.5 6509.3 6353.5 6221.4 6122.2 6053.8 5999.5 5975.9 5971.2 5980.6 6023.1 6124.6 
6341.7 6684.0 7212.6 8000.9 9004.0 10342.2 12102.9 14073.6 16617.9 19995.3 24574.0 30059.0 33091.8 31947.1 
26957.7 20380.0 14798.2 9240.0 3455.3 1456.2 413.0 0.0 
7148.9 7106.4 7028.6 6948.3 6856.3 6750.1 6655.6 6594.3 6554.2 6528.2 6509.3 6488.1 6476.3 6473.9 6521.1 
6641.5 6886.9 7321.2 7975.0 8902.5 10181.7 11753.6 13448.2 15293.8 17266.9 19494.9 22076.9 24904.4 26589.5 25062.5 
20715.1 13655.9 6070.3 1692.2 642.0 181.7 0.0 
7148.9 7153.6 7158.4 7174.9 7193.8 7184.3 7186.7 7200.8 7229.2 7257.5 7269.3 7257.5 7233.9 7212.6 7222.1 
7281.1 7439.2 7764.9 8362.0 9263.6 10533.4 12060.4 13785.7 15683.3 17592.6 19431.2 21316.9 23065.8 22572.6 19844.2 
16403.1 10167.6 3231.1 1121.1 465.0 160.5 0.0 
7148.9 7184.3 7210.3 7245.7 7278.7 7276.4 7271.6 7266.9 7266.9 7245.7 7196.1 7118.2 7035.6 6938.9 6856.3 
6825.6 6875.1 7068.7 7422.7 8055.2 9150.3 10531.0 12199.7 14090.1 16013.7 18008.0 19834.8 21385.4 20299.7 17359.0 
14061.8 8319.6 2655.2 1012.5 448.4 158.1 0.0 
7148.9 7120.6 7151.3 7184.3 7200.8 7174.9 7132.4 7078.1 7016.7 6941.2 6816.1 6672.2 6511.7 6348.8 6204.9 
6091.6 6044.4 6079.8 6216.7 6575.4 7222.1 8343.2 9837.1 11576.6 13415.1 15440.2 17368.4 18432.8 16809.0 14231.8 
11286.3 6521.1 2265.8 875.6 420.1 158.1 0.0 
7148.9 7177.2 7179.6 7151.3 7087.6 6950.7 6776.0 6580.1 6370.1 6136.4 5865.0 5560.5 5239.6 4895.0 4540.9 
4175.1 3809.3 3436.4 3049.3 2667.0 2322.4 2102.9 2102.9 2466.4 3365.6 4550.4 5586.5 4859.6 2756.7 1843.3 1409.0 
1038.5 658.5 349.3 193.5 82.6 0.0 
7148.9 7184.3 7125.3 7016.7 6825.6 6563.6 6259.1 5912.2 5513.3 5079.1 4597.6 4033.5 3405.7 2751.9 2060.4 1553.0 
1279.2 1156.5 1095.1 1057.4 1031.4 1012.5 998.3 986.5 970.0 979.5 1052.6 1201.3 1293.4 1142.3 937.0 741.1 509.8 259.6 139.2 40.1 
0.0 
7148.9 7172.5 7040.4 6818.5 6509.3 6127.0 5680.9 5138.1 4512.6 3816.4 2988.0 2199.7 1593.1 1298.1 1163.6 1097.5 1050.3 
1017.2 988.9 960.6 939.3 913.4 880.3 854.4 830.8 814.3 816.6 866.2 934.6 852.0 663.2 467.3 309.2 205.3 110.9 23.6 0.0 
7148.9 7163.1 6953.0 6627.3 6204.9 5685.6 5069.6 4304.9 3389.2 2492.3 1815.0 1458.6 1269.8 1163.6 1104.6 1062.1 1017.2 
979.5 941.7 911.0 887.4 861.5 830.8 795.4 750.5 708.0 670.3 625.4 578.2 516.9 420.1 328.1 252.5 172.3 85.0 11.8 0.0 
7148.9 7092.3 6802.0 6384.2 5850.8 5213.6 4427.7 3457.6 2537.2 1871.6 1527.0 1342.9 1224.9 1149.4 1090.4 1038.5 991.3 
941.7 896.9 863.8 840.2 814.3 776.5 736.4 691.5 644.3 590.0 535.8 474.4 417.7 358.7 297.4 228.9 153.4 75.5 7.1 0.0 
7148.9 7030.9 6698.1 6181.3 5562.9 4779.3 3861.2 2844.0 2091.1 1720.6 1498.7 1340.6 1224.9 1142.3 1073.9 1014.9 960.6 
913.4 875.6 842.6 811.9 776.5 738.7 698.6 656.1 604.2 554.6 500.4 450.8 398.9 344.6 285.6 219.5 144.0 70.8 2.4 0.0 
7148.9 7023.8 6650.9 6098.6 5367.0 4519.7 3476.5 2523.0 2010.9 1763.0 1576.6 1401.9 1255.6 1147.0 1066.8 998.3 946.4 
908.7 875.6 840.2 804.8 762.3 717.5 675.0 625.4 578.2 533.4 481.5 431.9 384.7 330.4 271.4 205.3 134.5 59.0 0.0 0.0 
7148.9 6957.7 6566.0 5978.3 5223.0 4295.5 3257.0 2388.5 2017.9 1829.1 1659.2 1463.3 1293.4 1161.2 1057.4 993.6 946.4 
913.4 880.3 844.9 802.5 755.3 708.0 660.8 608.9 561.7 512.2 467.3 422.5 372.9 318.6 262.0 193.5 122.7 49.6 0.0 0.0 
7148.9 6957.7 6566.0 5973.6 5223.0 4281.3 3238.1 2393.2 2025.0 1838.6 1682.8 1484.5 1288.6 1161.2 1062.1 991.3 946.4 
915.7 880.3 844.9 802.5 755.3 708.0 660.8 606.6 559.4 509.8 465.0 420.1 370.5 316.3 259.6 191.2 120.4 47.2 0.0 0.0 
